Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC/B 24 Protection Cover metal
Bill of material
HARTING 09628245425
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09628245425
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 24 B, Double locking lever
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 24 B, Double locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han EMC/B 24 Protection Cover metal
SUPPLIERALTNO
Alternative product number
09 62 824 5425
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
Uncoated
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han EMC/B 24 Protection Cover metal
AAO742
Brand
Han® EMC/B
AAS461
Size
24 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 24 B, Double locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 24 B, Double locking lever
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Unpainted
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model