Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC/B 10 Protection Cover metal
Bill of material
HARTING 09628105425
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09628105425
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 10 B, Low construction, High construction, Double locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han EMC/B 10 Protection Cover metal
SUPPLIERALTNO
Alternative product number
09 62 810 5425
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Protection cover
AAB504
Housing coating
Uncoated
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han EMC/B 10 Protection Cover metal
AAO742
Brand
Han® EMC/B
AAS459
Corrosion resistance
Han® EMC/B
AAS461
Size
10 B
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 10 B, Low construction, High construction, Double locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model