Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC 25 Hood Top Entry M25
Bill of material
HARTING 19620250446
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19620250446
DESCSHORT
Short Description
Hood, Size: 16 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR
DESCLONG
Long Description
Hood, Size: 16 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han EMC 25 Hood Top Entry M25
SUPPLIERALTNO
Alternative product number
19 62 025 0446
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han EMC 25 Hood Top Entry M25
AAO742
Brand
Han® EMC
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® EMC
AAS460
Size of connection thread
M25
AAS461
Size
16 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 16 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Hood, Size: 16 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models