Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Mod.10-carrier frame f. HSM/HCC
Bill of material
HARTING 19410009972
MANUID
Product number of the Manufacturer
19410009972
DESCSHORT
Short Description
Frame, for surface mounted housings, for cable to cable housing, Size: 10 B
DESCLONG
Long Description
Frame, for surface mounted housings, for cable to cable housing, Size: 10 B
MANUTYPEDESC
Manufacturer Type Description
Han-Eco Mod.10-carrier frame f. HSM/HCC
SUPPLIERALTNO
Alternative product number
19 41 000 9972
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han-Eco Mod.10-carrier frame f. HSM/HCC
AAS461
Size
10 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for surface mounted housings, for cable to cable housing, Size: 10 B
AAW338
Manufacturer product designation
Frame, for surface mounted housings, for cable to cable housing, Size: 10 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 3HvE-kg-QB-M20
    HARTING
    Han EMC/B 10 SM Base 2xM25
    HARTING
    Han 10EMC/B HTE M32 PFT DL
    HARTING
    Han EMC Base Panel for Central Lever
    HARTING
    Han 10EMC/B-HTE-M20 (HT)
    HARTING
    Han 10EMC/B-HSE-M20 (HT)
    HARTING
    Han M 10 Gasket 5 mm, neopren light gey
    HARTING
    Han-Eco Mod.10-profile seal-HBM (FPM)
    HARTING
    Han M Hood Coupler LC 2 Lever PG 16
Download CAD models
No generation actions are associated with this part