Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 10A-HSM1-M20
Bill of material
HARTING 19460100250
MANUID
Product number of the Manufacturer
19460100250
DESCSHORT
Short Description
Surface mounted housing, Size: 10 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M20
DESCLONG
Long Description
Surface mounted housing, Size: 10 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M20, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Eco 10A-HSM1-M20
SUPPLIERALTNO
Alternative product number
19 46 010 0250
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Socket housing
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Eco 10A-HSM1-M20
AAO742
Brand
Han-Eco®
AAP372
number of cable inlets
1
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Eco®
AAS460
Size of connection thread
M20
AAS461
Size
10 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Size: 10 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M20, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Surface mounted housing, Size: 10 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M20
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models