Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E-SMC-MC-GT-CRT-0.75 mm² / 18 AWG
Bill of material
HARTING 09330006314
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006314
DESCSHORT
Short Description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Han®-GoldTec, Conductor cross-section: 0.75 mm², AWG 18
DESCLONG
Long Description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Han®-GoldTec, Conductor cross-section: 0.75 mm², AWG 18
MANUTYPEDESC
Manufacturer Type Description
Han E-SMC-MC-GT-CRT-0.75 mm² / 18 AWG
SUPPLIERALTNO
Alternative product number
09 33 000 6314
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.75 mm²
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han E-SMC-MC-GT-CRT-0.75 mm² / 18 AWG, Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Han®-GoldTec, Conductor cross-section: 0.75 mm², AWG 18
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Han®-GoldTec, Conductor cross-section: 0.75 mm², AWG 18, Han E-SMC-MC-GT-CRT-0.75 mm² / 18 AWG
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models