Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E Quick-Lock module, male
Bill of material
HARTING 09140062633
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140062633
DESCSHORT
Short Description
Han E® module, Han-Quick Lock® termination, Male, Contacts: 6, Conductor cross-section: 0.5 ... 2.5 mm², Rated current: ‌16 A
DESCLONG
Long Description
Han E® module, Han-Quick Lock® termination, Male, Contacts: 6, Conductor cross-section: 0.5 ... 2.5 mm², Rated current: ‌16 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han E Quick-Lock module, male
SUPPLIERALTNO
Alternative product number
09 14 006 2633
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.5 mm²
AAC049
PE connection present
No
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys, Brass
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han E Quick-Lock module, male
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Radial spring connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Han-Quick Lock® termination
AAS476
Number of power contacts
6
AAT080
Pole number
6
AAU734
Manufacturer product description
Han E® module, Han-Quick Lock® termination, Male, Contacts: 6, Conductor cross-section: 0.5 ... 2.5 mm², Rated current: ‌16 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han E® module, Han-Quick Lock® termination, Male, Contacts: 6, Conductor cross-section: 0.5 ... 2.5 mm², Rated current: ‌16 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.5 mm²
BAH005
rated voltage
500 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models