Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E male F.O. 1mm POF
Bill of material
HARTING 20100013311
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20100013311
DESCSHORT
Short Description
FO contact, for 1 mm plastic fibre, Male
DESCLONG
Long Description
FO contact, for 1 mm plastic fibre, Male
MANUTYPEDESC
Manufacturer Type Description
Han E male F.O. 1mm POF
SUPPLIERALTNO
Alternative product number
20 10 001 3311
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAO057
Product type
Han E male F.O. 1mm POF
AAS464
Contact type
turned
AAU734
Manufacturer product description
FO contact, for 1 mm plastic fibre, Male
AAW338
Manufacturer product designation
FO contact, for 1 mm plastic fibre, Male, Han E male F.O. 1mm POF
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    DIN 41626 female connector for 12 5Ám GI
    HARTING
    R15 female F.O. 1mm POF (U, D0
Previews
3D
Dimension
2D
Download CAD models