Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E Male Contact CuNi 0.14-0.37 mm²
Bill of material
HARTING 09330006163
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006163
DESCSHORT
Short Description
Crimp contact, Operating current: ≤16 A, Male, Constantan, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
DESCLONG
Long Description
Crimp contact, Operating current: ≤16 A, Male, Constantan, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
MANUTYPEDESC
Manufacturer Type Description
Han E Male Contact CuNi 0.14-0.37 mm²
SUPPLIERALTNO
Alternative product number
09 33 000 6163
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.37 mm²
AAB935
min. connectable conductor cross-section
0.14 mm²
AAC207
Material of the contact
Constantan alloy
AAO057
Product type
Han E Male Contact CuNi 0.14-0.37 mm², Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Male, Constantan, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Male, Constantan, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22, Han E Male Contact CuNi 0.14-0.37 mm²
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han E Crimp Contact-F- 20 Awg Fe(Au)
    HARTING
    Han E Crimp Contact - M - 20 AWG  Fe(Au)
    HARTING
    Han E Female Contact 20 Awg
    HARTING
    Han E Male Contact CuNi 0.5 mm²/20 AWG
    HARTING
    Han E Crimp Contact-M-26-22AWG Fe(Au)
Previews
3D
Dimension
2D
Download CAD models