카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han E M Crimp Contact Ag 3.0 mm²/ 12 AWG
Bill of material
HARTING 09330006106
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006106
DESCSHORT
Short Description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 3 mm², AWG 12
DESCLONG
Long Description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 3 mm², AWG 12
MANUTYPEDESC
Manufacturer Type Description
Han E M Crimp Contact Ag 3.0 mm²/ 12 AWG
SUPPLIERALTNO
Alternative product number
09 33 000 6106
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
24
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
3 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han E M Crimp Contact Ag 3.0 mm²/ 12 AWG, Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 3 mm², AWG 12
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 3 mm², AWG 12, Han E M Crimp Contact Ag 3.0 mm²/ 12 AWG
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드