Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E M Crimp Contact Ag 0.14-0.37 mm²
Bill of material
HARTING 09330006127
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006127
DESCSHORT
Short Description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
DESCLONG
Long Description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
MANUTYPEDESC
Manufacturer Type Description
Han E M Crimp Contact Ag 0.14-0.37 mm²
SUPPLIERALTNO
Alternative product number
09 33 000 6127
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.37 mm²
AAB935
min. connectable conductor cross-section
0.14 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han E M Crimp Contact Ag 0.14-0.37 mm², Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22, Han E M Crimp Contact Ag 0.14-0.37 mm²
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han E-F-Crimp Contact Ag 0.14-0.37mm²
    HARTING
    R 15-STI-C-0,14-0,37 QMM-AWG26-22
    HARTING
    Han D F Crimp Contact Ag AWG 26 - 22
    HARTING
    Han hinged frame plus, for 4 modules A-D
    HARTING
    Han hinged frame plus, for 4 modules a-d
    HARTING
    Han E M Crimp Contact Ag 1.0 mm²/ 18 AWG
    HARTING
    Han D F Crimp Contact Ag AWG 16
    HARTING
    Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG
    HARTING
    Han D F Crimp Contact Ag AWG 20
    HARTING
    Han E M Crimp Contact Ag 0.75 mm²/18 AWG
    HARTING
    Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
    HARTING
    Han D F Crimp Contact Ag 22-26 AWG
    HARTING
    Han E M Crimp Contact Ag 0.5 mm²/ 20 AWG
    HARTING
    M23_12P MA,Int-thread,ANG PVC cable,10M
Previews
3D
2D
Download CAD models