Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E HMC twin contact M for PCB-adapter
Bill of material
HARTING 09332006180
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09332006180
DESCSHORT
Short Description
PCB contact, Operating current: ≤16 A, Male, Copper alloy, Gold plated
DESCLONG
Long Description
PCB contact, Operating current: ≤16 A, Male, Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
Han E HMC twin contact M for PCB-adapter
SUPPLIERALTNO
Alternative product number
09 33 200 6180
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han E HMC twin contact M for PCB-adapter, Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
PCB contact, Operating current: ≤16 A, Male, Copper alloy, Gold plated
AAW338
Manufacturer product designation
PCB contact, Operating current: ≤16 A, Male, Copper alloy, Gold plated, Han E HMC twin contact M for PCB-adapter
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models