Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E Crimp Contact - M - 20 AWG Fe(Au)
Bill of material
HARTING 09330006172
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006172
DESCSHORT
Short Description
Crimp contact, Operating current: ≤16 A, Male, Iron, Gold plated, Conductor cross-section: 0.5 mm², AWG 20
DESCLONG
Long Description
Crimp contact, Operating current: ≤16 A, Male, Iron, Gold plated, Conductor cross-section: 0.5 mm², AWG 20
MANUTYPEDESC
Manufacturer Type Description
Han E Crimp Contact - M - 20 AWG Fe(Au)
SUPPLIERALTNO
Alternative product number
09 33 000 6172
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.5 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Iron
AAO057
Product type
Han E Crimp Contact - M - 20 AWG Fe(Au), Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Male, Iron, Gold plated, Conductor cross-section: 0.5 mm², AWG 20
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Male, Iron, Gold plated, Conductor cross-section: 0.5 mm², AWG 20, Han E Crimp Contact - M - 20 AWG Fe(Au)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han E Male Contact CuNi 0.5 mm²/20 AWG
    HARTING
    Han E Crimp Contact-F- 20 Awg Fe(Au)
    HARTING
    Han Modular frame 16 hood 4 module A-D (
    HARTING
    Han E Crimp Contact-M-26-22AWG Fe(Au)
    HARTING
    Han C-male contact-c 10mm²
    HARTING
    Han C-male contact-c 1.5mm² (Au)
    HARTING
    Han D F crimp contact 0,5 mm² Au/HMC
    HARTING
    Han D F Crimpkontakt 2,5 mm² GT/SMC
    HARTING
    Han E HMC male contact Au AWG 26-22
Previews
3D
Dimension
2D
Download CAD models