Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han DD Quick-Lock module, female
Bill of material
HARTING 09140122732
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140122732
DESCSHORT
Short Description
Han DD® module, Han-Quick Lock® termination, Female, Contacts: 12, Conductor cross-section: 0.25 ... 1.5 mm², Rated current: ‌10 A
DESCLONG
Long Description
Han DD® module, Han-Quick Lock® termination, Female, Contacts: 12, Conductor cross-section: 0.25 ... 1.5 mm², Rated current: ‌10 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han DD Quick-Lock module, female
SUPPLIERALTNO
Alternative product number
09 14 012 2732
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB202
Insulation stripped length
10 mm
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAC049
PE connection present
No
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys, Brass
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han DD Quick-Lock module, female
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Radial spring connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Han-Quick Lock® termination
AAS476
Number of power contacts
12
AAT080
Pole number
12
AAU734
Manufacturer product description
Han DD® module, Han-Quick Lock® termination, Female, Contacts: 12, Conductor cross-section: 0.25 ... 1.5 mm², Rated current: ‌10 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han DD® module, Han-Quick Lock® termination, Female, Contacts: 12, Conductor cross-section: 0.25 ... 1.5 mm², Rated current: ‌10 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
1.5 mm²
BAC739
Min. line cross section, flexible
0.25 mm²
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models