Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han D-Sub module, crimp male
Bill of material
HARTING 09140093001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140093001
DESCSHORT
Short Description
Han® D-Sub module, Crimp termination, Male, Contacts: 9, Conductor cross-section: 0.08 ... 0.52 mm², Rated current: ‌5 A
DESCLONG
Long Description
Han® D-Sub module, Crimp termination, Male, Contacts: 9, Conductor cross-section: 0.08 ... 0.52 mm², Rated current: ‌5 A, Polycarbonate (PC), Zinc die-cast, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han D-Sub module, crimp male
SUPPLIERALTNO
Alternative product number
09 14 009 3001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
0.52 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
5 A
AAM483
material of contact insert
Plastic, Zinc die-cast
AAO057
Product type
Han D-Sub module, crimp male
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAS478
Module type
D-SUB
AAT080
Pole number
9
AAU734
Manufacturer product description
Han® D-Sub module, Crimp termination, Male, Contacts: 9, Conductor cross-section: 0.08 ... 0.52 mm², Rated current: ‌5 A, Polycarbonate (PC), Zinc die-cast, RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® D-Sub module, Crimp termination, Male, Contacts: 9, Conductor cross-section: 0.08 ... 0.52 mm², Rated current: ‌5 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
0.52 mm²
BAC739
Min. line cross section, flexible
0.08 mm²
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models