Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han D-F-contact f. Han Q4/2 PCB adapter
Bill of material
HARTING 09150006293
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09150006293
DESCSHORT
Short Description
PCB contact, Operating current: ≤7.5 A, Female, Copper alloy, Silver plated
DESCLONG
Long Description
PCB contact, Operating current: ≤7.5 A, Female, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han D-F-contact f. Han Q4/2 PCB adapter
SUPPLIERALTNO
Alternative product number
09 15 000 6293
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han D-F-contact f. Han Q4/2 PCB adapter, Han D®
AAO742
Brand
Han D®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
PCB contact, Operating current: ≤7.5 A, Female, Copper alloy, Silver plated
AAW338
Manufacturer product designation
PCB contact, Operating current: ≤7.5 A, Female, Copper alloy, Silver plated, Han D-F-contact f. Han Q4/2 PCB adapter
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part