Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han D 25 Pos. M Insert Wire Wrap
Bill of material
HARTING 09210252601
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09210252601
DESCSHORT
Short Description
Inserts, Wrap termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 16 A, Contacts: 25
DESCLONG
Long Description
Inserts, Wrap termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 16 A, Contacts: 25, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han D 25 Pos. M Insert Wire Wrap
SUPPLIERALTNO
Alternative product number
09 21 025 2601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Pin
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han D 25 Pos. M Insert Wire Wrap
AAO742
Brand
Han D®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Winder connection
AAS461
Size
16 A
AAS465
Insertion cycles, min.
500
AAT080
Pole number
25
AAU734
Manufacturer product description
Inserts, Wrap termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 16 A, Contacts: 25, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Wrap termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 16 A, Contacts: 25
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
9
QUANTITYINT
Quantity Scale
9
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models