Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han cover for docking frame 16B
Bill of material
HARTING 09140165701
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140165701
DESCSHORT
Short Description
Dust protection cover, for Han-Modular® plastic docking frame, 16 B, Thermoplastic, Degree of protection: IP20
DESCLONG
Long Description
Dust protection cover, for Han-Modular® plastic docking frame, 16 B, Thermoplastic, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
Han cover for docking frame 16B
SUPPLIERALTNO
Alternative product number
09 14 016 5701
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
25
AAC108
Degree of protection (IP), mounted
IP20
AAO057
Product type
Han cover for docking frame 16B
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 45545-2
AAU734
Manufacturer product description
Dust protection cover, for Han-Modular® plastic docking frame, 16 B, Thermoplastic, Degree of protection: IP20
AAW338
Manufacturer product designation
Dust protection cover, for Han-Modular® plastic docking frame, 16 B, Thermoplastic, Degree of protection: IP20
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型