Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Compact-gg-M25-SW-Metal
Bill of material
HARTING 19127080411
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19127080411
DESCSHORT
Short Description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®
DESCLONG
Long Description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Top entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han Compact-gg-M25-SW-Metal
SUPPLIERALTNO
Alternative product number
19 12 708 0411
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAB737
screwed cable gland present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han Compact-gg-M25-SW-Metal
AAO742
Brand
Han-Compact®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han-Compact®
AAS460
Size of connection thread
M25
AAS461
Size
Han-Compact®
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Top entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models