Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Han CGM-P M40x1,5 D.22-32mm black
Bill of material
HARTING 19000005189
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19000005189
DESCSHORT
Short Description
Cable gland, M40, Clamping range: 22 ... 32 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 53
DESCLONG
Long Description
Cable gland, M40, Clamping range: 22 ... 32 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 53
MANUTYPEDESC
Manufacturer Type Description
Han CGM-P M40x1,5 D.22-32mm black
SUPPLIERALTNO
Alternative product number
19 00 000 5189
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
25
AAC108
Degree of protection (IP), mounted
IP68, IP69 / IPX9K acc. to ISO 20653
AAG623
wrench width 1
53 mm
AAO057
Product type
Han® CGM-P
AAO742
Brand
Han® CGM-P
AAS460
Size of connection thread
M40
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, M40, Clamping range: 22 ... 32 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 53
AAW338
Manufacturer product designation
Cable gland, M40, Clamping range: 22 ... 32 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 53
BAA039
max. operating ambient temperature
100 °C
BAA351
color
Black
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD