Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han C-male contact-c 6mm² (Au)
Bill of material
HARTING 09320006118
MANUID
Product number of the Manufacturer
09320006118
DESCSHORT
Short Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Gold plated, Conductor cross-section: 6 mm², AWG 10
DESCLONG
Long Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Gold plated, Conductor cross-section: 6 mm², AWG 10
MANUTYPEDESC
Manufacturer Type Description
Han C-male contact-c 6mm² (Au)
SUPPLIERALTNO
Alternative product number
09 32 000 6118
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB202
Insulation stripped length
9.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
6 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han C-male contact-c 6mm² (Au), Han® C
AAO742
Brand
Han® C
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Gold plated, Conductor cross-section: 6 mm², AWG 10
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Gold plated, Conductor cross-section: 6 mm², AWG 10, Han C-male contact-c 6mm² (Au)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
2000
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han C-female contact-c 1.5qmm (Au)
    HARTING
    16 B Hood TE LC 4 Pegs PG 21 Black
    HARTING
    Han 16B-AGG-LB IP67
    HARTING
    Han C M crimp contact 4 mm² Au/HMC
    HARTING
    Han 10B IP67 housing-SL-C
    HARTING
    Han C-female contact-c 6qmm (Au)
    HARTING
    Han C M crimp contact 10 mm² Au/HMC
    HARTING
    Han C M crimp contact 1.5 mm² Au/HMC
    HARTING
    Han C M crimp contact 2.5 mm² Au/HMC
    HARTING
    Han C M crimp contact 6 mm² Au/HMC
Previews
3D
2D
Download CAD models