Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han C-male contact-c 4qmm/AWG12 (Au)
Bill of material
HARTING 09320006119
MANUID
Product number of the Manufacturer
09320006119
DESCSHORT
Short Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12
DESCLONG
Long Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12
MANUTYPEDESC
Manufacturer Type Description
Han C-male contact-c 4qmm/AWG12 (Au)
SUPPLIERALTNO
Alternative product number
09 32 000 6119
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB202
Insulation stripped length
9.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
4 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han C-male contact-c 4qmm/AWG12 (Au), Han® C
AAO742
Brand
Han® C
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12, Han C-male contact-c 4qmm/AWG12 (Au)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
400
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han C M crimp contact 1.5 mm² Au/HMC
    HARTING
    Han C-female contact-c 1.5qmm (Au)
    HARTING
    Han C M crimp contact 2.5 mm² Au/HMC
    HARTING
    Han C-female contact-c 6qmm (Au)
    HARTING
    Han C M crimp contact 4 mm² Au/HMC
    HARTING
    Han C M crimp contact 6 mm² Au/HMC
    HARTING
    Han C-male contact-c 6mm² (Au)
    HARTING
    Han C-male contact-c 1.5mm² (Au)
Previews
3D
2D
Download CAD models