Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han C-male contact-c 10mm²
Bill of material
HARTING 09320006109
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09320006109
DESCSHORT
Short Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm², AWG 8
DESCLONG
Long Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm², AWG 8
MANUTYPEDESC
Manufacturer Type Description
Han C-male contact-c 10mm²
SUPPLIERALTNO
Alternative product number
09 32 000 6109
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB202
Insulation stripped length
12 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
10 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han C-male contact-c 10mm², Han® C
AAO742
Brand
Han® C
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm², AWG 8
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm², AWG 8, Han C-male contact-c 10mm²
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han C-female contact-c 10mm²
    HARTING
    Han C-female contact-c 4mm²
    HARTING
    Han C-female contact-c 2.5mm²
    HARTING
    Han C-male contact-c 2.5mm²
    HARTING
    Han C-female contact-c 1.5mm²
    HARTING
    Han C-male contact-c 4mm²
    HARTING
    R 15-STI-C-1,5 QMM-AWG16
    HARTING
    Han D F crimp contact 0,5 mm² Au/HMC
    HARTING
    Han Fast-Lock 10qmm ang.silverplate.+pin
    HARTING
    Han E Crimp Contact-M-26-22AWG Fe(Au)
    HARTING
    Han D F Crimpkontakt 1,0 mm² GT/SMC
    HARTING
    Han C-male contact-c 1.5mm² (Au)
Previews
3D
Dimension
2D
Download CAD models