Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han C M crimp contact 10 mm² Au/HMC
Bill of material
HARTING 09322006117
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09322006117
DESCSHORT
Short Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, HMC gold plated, Conductor cross-section: 10 mm², AWG 8
DESCLONG
Long Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, HMC gold plated, Conductor cross-section: 10 mm², AWG 8
MANUTYPEDESC
Manufacturer Type Description
Han C M crimp contact 10 mm² Au/HMC
SUPPLIERALTNO
Alternative product number
09 32 200 6117
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB202
Insulation stripped length
15 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
10 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han C M crimp contact 10 mm² Au/HMC, Han® C
AAO742
Brand
Han® C
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, HMC gold plated, Conductor cross-section: 10 mm², AWG 8
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, HMC gold plated, Conductor cross-section: 10 mm², AWG 8, Han C M crimp contact 10 mm² Au/HMC
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han E HMC male contact Au AWG 12
    HARTING
    Han C M crimp contact 4 mm² Au/HMC
    HARTING
    Han C M crimp contact 6 mm² Au/HMC
    HARTING
    Han C M crimp contact 3 mm² Au/HMC
    HARTING
    Han C M crimp contact 2.5 mm² Au/HMC
    HARTING
    Han TC250 PE male contact 16mm²
    HARTING
    Han C F crimp contact 2.5 mm² Au/HMC
    HARTING
    Han C F crimp contact 10 mm² Au/HMC
    HARTING
    Han C F crimp contact 1.5 mm² Au/HMC
    HARTING
    Han C F crimp contact 6 mm² Au/HMC
    HARTING
    Han C F crimp contact 4 mm² Au/HMC
Previews
3D
Dimension
2D
Download CAD models