Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Brid-USB 3.0-F panel feed through
Bill of material
HARTING 09120012793
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120012793
DESCSHORT
Short Description
Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌1 A, Size: 3 A, Contacts: 2, + USB
DESCLONG
Long Description
Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌1 A, Size: 3 A, Contacts: 2, + USB
MANUTYPEDESC
Manufacturer Type Description
Han Brid-USB 3.0-F panel feed through
SUPPLIERALTNO
Alternative product number
09 12 001 2793
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Pin
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
1 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han Brid-USB 3.0-F panel feed through
AAO742
Brand
Han-Brid®
AAP798
Application standards
EN 60664-1
AAS461
Size
3 A
AAS465
Insertion cycles, min.
500
AAT080
Pole number
2
AAU734
Manufacturer product description
Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌1 A, Size: 3 A, Contacts: 2, + USB
AAW338
Manufacturer product designation
Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌1 A, Size: 3 A, Contacts: 2, + USB
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models