Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han® Board PCB 3+PE 7,62 PCB angled
Bill of material
HARTING 09930030300
MANUID
Product number of the Manufacturer
09930030300
DESCSHORT
Short Description
Inserts, Inserts, Wave soldering termination, Male, Thermoplastic resin (PBT), Black, Rated current: ‌32 A, Contacts: 3, Copper alloy, Silver plated
DESCLONG
Long Description
Inserts, Inserts, Wave soldering termination, Male, Thermoplastic resin (PBT), Black, Rated current: ‌32 A, Contacts: 3, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han® Board PCB 3+PE 7,62 PCB angled
SUPPLIERALTNO
Alternative product number
09 93 003 0300
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Pin
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
32 A
AAK496
material connector of connector insert
Thermoplastic resin (PBT)
AAO057
Product type
Han® Board PCB 3+PE 7,62 PCB angled
AAO742
Brand
Han® Board
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
75
AAT080
Pole number
3
AAU734
Manufacturer product description
Inserts, Inserts, Wave soldering termination, Male, Thermoplastic resin (PBT), Black, Rated current: ‌32 A, Contacts: 3, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Inserts, Wave soldering termination, Male, Thermoplastic resin (PBT), Black, Rated current: ‌32 A, Contacts: 3, Copper alloy, Silver plated
BAA295
Degree of soiling
2
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
80
QUANTITYINT
Quantity Scale
80
CTN
Customs tariff number
85340090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part