Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han A Base Surface Thermoplastic M20
Bill of material
HARTING 19200030220
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19200030220
DESCSHORT
Short Description
Surface mounted housing, Size: 3 A, Single locking lever, Top entry, 1x M20, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Surface mounted housing, Size: 3 A, Single locking lever, Top entry, 1x M20, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han A Base Surface Thermoplastic M20
SUPPLIERALTNO
Alternative product number
19 20 003 0220
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Socket housing
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han A Base Surface Thermoplastic M20
AAO742
Brand
Han A®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han A®
AAS460
Size of connection thread
M20
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Size: 3 A, Single locking lever, Top entry, 1x M20, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Surface mounted housing, Size: 3 A, Single locking lever, Top entry, 1x M20, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models