Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6M-HSM-SL-M25 in bottom
Bill of material
HARTING 19370060233
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19370060233
DESCSHORT
Short Description
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Bottom entry, 1x M25
DESCLONG
Long Description
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Bottom entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 6M-HSM-SL-M25 in bottom
SUPPLIERALTNO
Alternative product number
19 37 006 0233
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB224
Arrangement of the cable lead-in
Bottom entry
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 6M-HSM-SL-M25 in bottom
AAO742
Brand
Han® M
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® M
AAS460
Size of connection thread
M25
AAS461
Size
6 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Bottom entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
AAW338
Manufacturer product designation
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Bottom entry, 1x M25
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models