Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Base Panel 1 Lever
Bill of material
HARTING 09370060301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370060301
DESCSHORT
Short Description
Bulkhead mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han M Base Panel 1 Lever
SUPPLIERALTNO
Alternative product number
09 37 006 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han M Base Panel 1 Lever
AAO742
Brand
Han® M
AAS459
Corrosion resistance
Han® M
AAS461
Size
6 B
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
    HARTING
    Han 3M Base Panel 1 Lever
    HARTING
    Han M Base Panel 2 Levers
    HARTING
    Han TC200 Stiftkontakt 25mm²
    HARTING
    Han Modular frame 16 housing 4 module a-
    HARTING
    Han 200A crimp module, male
    HARTING
    Han 10 A-agg-LB
    HARTING
    Han Q 8/0-agg vernickelt
    HARTING
    Han Q 4/2 M-c
    HARTING
    Han 6EMC/B-HBM-SL
    HARTING
    Han CGM-M M20x1,5 D.10-14mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей