Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6HPR hood cover toggle locking
Bill of material
HARTING 09400065404
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400065404
DESCSHORT
Short Description
Protection cover, for hoods, Size: 6 B, Toggle locking
DESCLONG
Long Description
Protection cover, for hoods, Size: 6 B, Toggle locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
MANUTYPEDESC
Manufacturer Type Description
Han 6HPR hood cover toggle locking
SUPPLIERALTNO
Alternative product number
09 40 006 5404
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Bayonet
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68
AAO057
Product type
Han 6HPR hood cover toggle locking
AAO742
Brand
Han® HPR
AAS461
Size
6 B
AAU734
Manufacturer product description
Protection cover, for hoods, Size: 6 B, Toggle locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
AAW338
Manufacturer product designation
Protection cover, for hoods, Size: 6 B, Toggle locking
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models