Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6HPR Hood Top PG36-SL/HC-Mod 650A4kV
Bill of material
HARTING 09400060414
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400060414
DESCSHORT
Short Description
Hood, With adapter, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x Pg 36
DESCLONG
Long Description
Hood, With adapter, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x Pg 36, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 6HPR Hood Top PG36-SL/HC-Mod 650A4kV
SUPPLIERALTNO
Alternative product number
09 40 006 0414
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 6HPR Hood Top PG36-SL/HC-Mod 650A4kV
AAO742
Brand
Han® HPR
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® HPR
AAS460
Size of connection thread
PG36
AAS461
Size
6 B
AAS462
Mounting method of the cable gland
PG
AAS463
Support present
Yes
AAU734
Manufacturer product description
Hood, With adapter, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x Pg 36, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Hood, With adapter, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x Pg 36
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
下载CAD模型
没有针对该零部件的生成操作