Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6HPR-Compact mounting frame
Bill of material
HARTING 09405069901
MANUID
Product number of the Manufacturer
09405069901
DESCSHORT
Short Description
Mounting frames, Han® HPR Compact, Size: 6 B
DESCLONG
Long Description
Mounting frames, Han® HPR Compact, Size: 6 B
MANUTYPEDESC
Manufacturer Type Description
Han 6HPR-Compact mounting frame
SUPPLIERALTNO
Alternative product number
09 40 506 9901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Han 6HPR-Compact mounting frame
AAS461
Size
6 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Mounting frames, Han® HPR Compact, Size: 6 B
AAW338
Manufacturer product designation
Mounting frames, Han® HPR Compact, Size: 6 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part