您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09390065410
HARTING
Industrial connectors Han®
Hoods/Housings
Han® HP Direct for direct electrical cabinet installation
Powered by
CAD模型選擇
{harting_qs/6/30/198/5402.prj},{NB=09390065410},{MANUID=09390065410},{BAA039=120},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/be/d3/09_39_006_5410_cmyk01.tif__web.png},{DESCSHORT=Protection cover, for device side, With fixing cord, Size: 6 B, Screw locking, Stainless steel},{DESCLONG=Protection cover, for device side, With fixing cord, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66},{MANUTYPEDESC=Han 6HP Direct cover device side},{SUPPLIERALTNO=09 39 006 5410},{MANUNAME=HARTING},{DELTIME=28},{AAB373=Screw},{AAB515=Yes},{AAC108=IP66}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6HP Direct cover device side
Bill of material
HARTING 09390065410
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09390065410
DESCSHORT
Short Description
Protection cover, for device side, With fixing cord, Size: 6 B, Screw locking, Stainless steel
DESCLONG
Long Description
Protection cover, for device side, With fixing cord, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66
MANUTYPEDESC
Manufacturer Type Description
Han 6HP Direct cover device side
SUPPLIERALTNO
Alternative product number
09 39 006 5410
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Screw
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAO057
Product type
Han 6HP Direct cover device side
AAO742
Brand
Han® HP Direct B
AAP798
Application standards
EN 60664-1
AAS461
Size
6 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for device side, With fixing cord, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66
AAW338
Manufacturer product designation
Protection cover, for device side, With fixing cord, Size: 6 B, Screw locking, Stainless steel
BAA039
max. operating ambient temperature
120
°C
BAA351
color
Grey
BAB392
certificate/approval
0
BAC461
material of housing
Polycarbonate (PC)
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求