Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6HP Direct/B-HTE-M25
Bill of material
HARTING 19396060446
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19396060446
DESCSHORT
Short Description
Hood, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
DESCLONG
Long Description
Hood, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 6HP Direct/B-HTE-M25
SUPPLIERALTNO
Alternative product number
19 39 606 0446
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66, IP68, IP69 / IPX9K acc. to ISO 20653
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 6HP Direct/B-HTE-M25
AAO742
Brand
Han® HP Direct B
AAP372
number of cable inlets
1
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han® HP Direct B
AAS460
Size of connection thread
M25
AAS461
Size
6 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Hood, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models