Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6B Docking Frame (35 mm)
Bill of material
HARTING 09300061704
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300061704
DESCSHORT
Short Description
Docking frame, Stainless steel, Size: 06 B
DESCLONG
Long Description
Docking frame, Stainless steel, Size: 06 B
MANUTYPEDESC
Manufacturer Type Description
Han 6B Docking Frame (35 mm)
SUPPLIERALTNO
Alternative product number
09 30 006 1704
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Han 6B Docking Frame (35 mm)
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Docking frame, Stainless steel, Size: 06 B
AAW338
Manufacturer product designation
Docking frame, Stainless steel, Size: 06 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models