Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 48HPR frame for 4XHC350 for housing
Bill of material
HARTING 09400489810
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400489810
DESCSHORT
Short Description
Frame, for male inserts, 4x HC 350 contacts + 2x Han® Q 5/0, Size: 48 HPR, Male
DESCLONG
Long Description
Frame, for male inserts, 4x HC 350 contacts + 2x Han® Q 5/0, Size: 48 HPR, Male
MANUTYPEDESC
Manufacturer Type Description
Han 48HPR frame for 4XHC350 for housing
SUPPLIERALTNO
Alternative product number
09 40 048 9810
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han 48HPR frame for 4XHC350 for housing
AAS461
Size
48 HPR
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for male inserts, 4x HC 350 contacts + 2x Han® Q 5/0, Size: 48 HPR, Male
AAW338
Manufacturer product designation
Frame, for male inserts, 4x HC 350 contacts + 2x Han® Q 5/0, Size: 48 HPR, Male
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)