Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 48HPR frame for 4X650A female
Bill of material
HARTING 09400489911
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400489911
DESCSHORT
Short Description
Frame, for female inserts, 4x HC 650 contacts + 2x Han® Q 5/0, Size: 48 HPR, Female
DESCLONG
Long Description
Frame, for female inserts, 4x HC 650 contacts + 2x Han® Q 5/0, Size: 48 HPR, Female
MANUTYPEDESC
Manufacturer Type Description
Han 48HPR frame for 4X650A female
SUPPLIERALTNO
Alternative product number
09 40 048 9911
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han 48HPR frame for 4X650A female
AAS461
Size
48 HPR
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for female inserts, 4x HC 650 contacts + 2x Han® Q 5/0, Size: 48 HPR, Female
AAW338
Manufacturer product designation
Frame, for female inserts, 4x HC 650 contacts + 2x Han® Q 5/0, Size: 48 HPR, Female
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models