Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han 48 HPR Frame for 4 X Han 16E
Bill of material
HARTING 09400489912
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400489912
DESCSHORT
Short Description
Frame, for 4 standard inserts - size 16 B, Size: 48 HPR, Male, Female
DESCLONG
Long Description
Frame, for 4 standard inserts - size 16 B, Size: 48 HPR, Male, Female
MANUTYPEDESC
Manufacturer Type Description
Han 48 HPR Frame for 4 X Han 16E
SUPPLIERALTNO
Alternative product number
09 40 048 9912
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han 48 HPR Frame for 4 X Han 16E
AAS461
Size
48 HPR
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for 4 standard inserts - size 16 B, Size: 48 HPR, Male, Female
AAW338
Manufacturer product designation
Frame, for 4 standard inserts - size 16 B, Size: 48 HPR, Male, Female
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD