Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 40EEE PCB adapter
Bill of material
HARTING 09330009880
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330009880
DESCSHORT
Short Description
Accessories, PCB adapter, In the Han® 40 EEE crimp insert, Rated current: ‌16 A, Contacts: 40, Copper alloy, Silver plated, Polycarbonate (PC)
DESCLONG
Long Description
Accessories, PCB adapter, In the Han® 40 EEE crimp insert, Rated current: ‌16 A, Contacts: 40, Copper alloy, Silver plated, Polycarbonate (PC)
MANUTYPEDESC
Manufacturer Type Description
Han 40EEE PCB adapter
SUPPLIERALTNO
Alternative product number
09 33 000 9880
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Pin, Socket
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
16 A
AAT080
Pole number
40
AAU734
Manufacturer product description
Accessories, PCB adapter, In the Han® 40 EEE crimp insert, Rated current: ‌16 A, Contacts: 40, Copper alloy, Silver plated, Polycarbonate (PC)
AAW338
Manufacturer product designation
Han 40EEE PCB adapter
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Silver (Ag)
BAB392
certificate/approval
0
BAC487
material of insulation
Polycarbonate (PC)
BAH005
rated voltage
500 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models