Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 40A PCB module, male
Bill of material
HARTING 09140022603
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140022603
DESCSHORT
Short Description
Male, Rated current: ‌40 A, Polycarbonate (PC)
DESCLONG
Long Description
Male, Rated current: ‌40 A, Polycarbonate (PC)
MANUTYPEDESC
Manufacturer Type Description
Han 40A PCB module, male
SUPPLIERALTNO
Alternative product number
09 14 002 2603
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Pin
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
40 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han 40A PCB module, male
AAU734
Manufacturer product description
Male, Rated current: ‌40 A, Polycarbonate (PC)
AAW338
Manufacturer product designation
Male, Rated current: ‌40 A, Polycarbonate (PC)
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAH005
rated voltage
500 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models