Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3M RJ45 Hybrid Cat.6 PFT 8+4p
Bill of material
HARTING 09452151761
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09452151761
DESCSHORT
Short Description
Connectors, Contacts: 12, 4x 48 V, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated
DESCLONG
Long Description
Connectors, Contacts: 12, 4x 48 V, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated
MANUTYPEDESC
Manufacturer Type Description
Han 3M RJ45 Hybrid Cat.6 PFT 8+4p
SUPPLIERALTNO
Alternative product number
09 45 215 1761
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB396
Design of housing surface
powder-coated
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAT080
Pole number
12
AAU734
Manufacturer product description
Han 3M RJ45 Hybrid Cat.6 PFT 8+4p
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models