Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3M-HBMA-1 Lever- 4 fixing screws
Bill of material
HARTING 09370030811
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370030811
DESCSHORT
Short Description
Bulkhead mounted housing, Angled, Square mounting flange, Size: 3 A, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Angled, Square mounting flange, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han 3M-HBMA-1 Lever- 4 fixing screws
SUPPLIERALTNO
Alternative product number
09 37 003 0811
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3M-HBMA-1 Lever- 4 fixing screws
AAO742
Brand
Han® M
AAS459
Corrosion resistance
Han® M
AAS461
Size
3 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Angled, Square mounting flange, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Angled, Square mounting flange, Size: 3 A, Single locking lever, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han Q 5/0 Female Insert Crimp
    HARTING
    Han M Base Angled 1 Lever
    HARTING
    Han Q5/0-M-QL 2,5mm²
    HARTING
    Han Q 5/0-M-C
    HARTING
    Han 3A Housing Angled bulkhead mounting
    HARTING
    Han 3M-Hood Top Entry M25
    HARTING
    Han 12Q-SMC-FI-CRT-PE with QL
    HARTING
    Han Q High Density -M-
    HARTING
    Han Q High Density -F-
    HARTING
    DSUB FE-CR-KON- AWG20-24 AFS1;EINZEL
    HARTING
    R 15-STI-C-0,5 QMM (AU)
    HARTING
    R 15-STI-C-1,5 QMM (AU)
    HARTING
    Han D F Crimp Contact Au AWG 20
    HARTING
    Han 12Q-SMC-MI-CRT-PE with QL
Previews
3D
Dimension
2D
Download CAD models