Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3M Base Panel 1 Lever
Bill of material
HARTING 09370030301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370030301
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han 3M Base Panel 1 Lever
SUPPLIERALTNO
Alternative product number
09 37 003 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3M Base Panel 1 Lever
AAO742
Brand
Han® M
AAS459
Corrosion resistance
Han® M
AAS461
Size
3 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han Q 5/0 Female Insert Crimp
    HARTING
    Han Q 5/0-M-C
    HARTING
    Han 8D FEMALE INSERT CRIMP
    HARTING
    Han 3M Hood Top Entry M20 glued seal
    HARTING
    Han 3A Hood Top Entry M25 Low Constr.
    HARTING
    Han 3M RJ45 Hybrid Cat.6 PFT 8+4p EMV-P
    HARTING
    Han 3M AK
    HARTING
    Han 6M Base Panel 1 Lever Metal Cover
    HARTING
    Han B Base Panel 2 Levers
    HARTING
    self - clinging gasket han size 24B
    HARTING
    Han Q5/0-F-QL 2,5mm²
Previews
3D
Dimension
2D
Download CAD models