Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3M AK
Bill of material
HARTING 09370035403
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370035403
DESCSHORT
Short Description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP65, IP67
DESCLONG
Long Description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han 3M AK
SUPPLIERALTNO
Alternative product number
09 37 003 5403
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
Han 3M AK
AAO742
Brand
Han® M
AAS461
Size
3 A
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP65, IP67
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han split hood blind sealing
    HARTING
    Han3A M Hybrid Cat.6 8+4p 5.0m
    HARTING
    Han 3HPR-HTE-PG 13.5 Toggle locking
    HARTING
    Han 3M-Hood Top Entry M25
    HARTING
    Han 3HPR-HBM-TL, powder coating
    HARTING
    Han-Eco 24B-HSM2-for DL-M32 w. cov.-gl.
    HARTING
    Han3A RJ45 Cat5 plug 4p IDC, angled
    HARTING
    Han 6M Base Panel 1 Lever Metal Cover
Previews
3D
Dimension
2D
Download CAD models