Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR-HTE-SL-M20
Bill of material
HARTING 19400030410
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19400030410
DESCSHORT
Short Description
Hood, Size: 3 A, Screw locking, Stainless steel, Top entry, 1x M20, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black)
DESCLONG
Long Description
Hood, Size: 3 A, Screw locking, Stainless steel, Top entry, 1x M20, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 3HPR-HTE-SL-M20
SUPPLIERALTNO
Alternative product number
19 40 003 0410
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
39
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
Chromalized
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Chromated
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 3HPR-HTE-SL-M20
AAO742
Brand
Han® HPR
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® HPR
AAS460
Size of connection thread
M20
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 3 A, Screw locking, Stainless steel, Top entry, 1x M20, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Hood, Size: 3 A, Screw locking, Stainless steel, Top entry, 1x M20, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black)
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 4A-F-QL
    HARTING
    Han 8D MALE INSERT CRIMP
    HARTING
    Han 8D FEMALE INSERT CRIMP
    HARTING
    Han 3HPR angled housing M20
    HARTING
    Han 12Q-SMC-FI-CRT-PE with QL
    HARTING
    Han E F Crimp Contact Au 0.75 mm²/18 AWG
    HARTING
    Han E M Crimp Contact Au 0.5 mm²/ 20 AWG
    HARTING
    Han Q 5/0 Female Insert Crimp
    HARTING
    Han Q 7/0-M
    HARTING
    Han Q 7/0-F
    HARTING
    Han D F crimp contact 2,5 mm² Au/SMC
Previews
3D
Dimension
2D
Download CAD models