Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR-HSM angled
Bill of material
HARTING 09400030902
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400030902
DESCSHORT
Short Description
Adapter, Open bottom, for assembly of bulkhead mounted bulkhead mounted position, Size: 3 A
DESCLONG
Long Description
Adapter, Open bottom, for assembly of bulkhead mounted bulkhead mounted position, Size: 3 A, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
MANUTYPEDESC
Manufacturer Type Description
Han 3HPR-HSM angled
SUPPLIERALTNO
Alternative product number
09 40 003 0902
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB396
Design of housing surface
Chromalized
AAB408
Design of housing
Adapter
AAB504
Housing coating
Chromated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han 3HPR-HSM angled
AAO742
Brand
Han® HPR
AAS459
Corrosion resistance
Han® HPR
AAS461
Size
3 A
AAU734
Manufacturer product description
Adapter, Open bottom, for assembly of bulkhead mounted bulkhead mounted position, Size: 3 A, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
AAW338
Manufacturer product designation
Adapter, Open bottom, for assembly of bulkhead mounted bulkhead mounted position, Size: 3 A
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models