Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR Hood cover,toggle lock,chrome p
Bill of material
HARTING 09400035403
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400035403
DESCSHORT
Short Description
Protection cover, for hoods, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR
DESCLONG
Long Description
Protection cover, for hoods, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
MANUTYPEDESC
Manufacturer Type Description
Han 3HPR Hood cover,toggle lock,chrome p
SUPPLIERALTNO
Alternative product number
09 40 003 5403
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Bayonet
AAB396
Design of housing surface
Chromalized
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68
AAO057
Product type
Han 3HPR Hood cover,toggle lock,chrome p
AAO742
Brand
Han® HPR
AAS461
Size
3 A
AAU734
Manufacturer product description
Protection cover, for hoods, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
AAW338
Manufacturer product designation
Protection cover, for hoods, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models