Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR-HBM-TL, powder coating
Bill of material
HARTING 09407030301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09407030301
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black)
DESCLONG
Long Description
Bulkhead mounted housing, Straight, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
MANUTYPEDESC
Manufacturer Type Description
Han 3HPR-HBM-TL, powder coating
SUPPLIERALTNO
Alternative product number
09 40 703 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Bayonet
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 3HPR-HBM-TL, powder coating
AAO742
Brand
Han® HPR
AAS459
Corrosion resistance
Han® HPR
AAS461
Size
3 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black)
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 3HPR-HBM-SL, powder coating
    HARTING
    Han Q 5/0-F-c with coding
    HARTING
    Han 3HPR Adapter.Ang M20 RoHs conform
    HARTING
    Han 3HPR-gg-KV-M20, RoHs konform
    HARTING
    Han Q 5/0-M-c with coding
    HARTING
    Han 3A RJ45 Hybrid Cable Assembly 5,0m
    HARTING
    Han3A RJ45 Cat5 plug 4p IDC, angled
    HARTING
    Han 3HPR-HTE-PG 13.5 Toggle locking
    HARTING
    Han split hood blind sealing
    HARTING
    Han3A M Hybrid Cat.6 8+4p 5.0m
    HARTING
    Han 3M-Hood Top Entry M25
    HARTING
    Han Q 2/0-sti 2,5-6 mm²
    HARTING
    Han 3HPR Cover toggle W powder coating
Previews
3D
Dimension
2D
Download CAD models