Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR angled hous. long version M25
Bill of material
HARTING 19400030951
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19400030951
DESCSHORT
Short Description
Surface mounted housing, Long version, Bottom closed, Feed through hole for fixing screws, Size: 3 A, Screw locking, Top entry, 1x M25
DESCLONG
Long Description
Surface mounted housing, Long version, Bottom closed, Feed through hole for fixing screws, Size: 3 A, Screw locking, Top entry, 1x M25, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 3HPR angled hous. long version M25
SUPPLIERALTNO
Alternative product number
19 40 003 0951
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
Chromalized
AAB408
Design of housing
Socket housing
AAB504
Housing coating
Chromated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 3HPR angled hous. long version M25
AAO742
Brand
Han® HPR
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® HPR
AAS460
Size of connection thread
M25
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Long version, Bottom closed, Feed through hole for fixing screws, Size: 3 A, Screw locking, Top entry, 1x M25, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Surface mounted housing, Long version, Bottom closed, Feed through hole for fixing screws, Size: 3 A, Screw locking, Top entry, 1x M25
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型