Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3Ex-C-Metal f. HBM with seal
Bill of material
HARTING 09360035405
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09360035405
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 3Ex-C-Metal f. HBM with seal
SUPPLIERALTNO
Alternative product number
09 36 003 5405
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Protection cover
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
40 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3Ex-C-Metal f. HBM with seal
AAO742
Brand
Han® Ex
AAS459
Corrosion resistance
Han® Ex
AAS461
Size
3 A
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever
BAA097
color of housing
Blue
BAA351
color
light-blue
BAB392
certificate/approval
0
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han INOX 3A Cover for Female in Housing
Previews
3D
2D
Download CAD models